background-waves

DSEI2X61-06C

Product Status| Activei

DSEI2X61-06C

Pwr Diode Disc-FRED SOT-227B (minibloc) | Series: FRED low Vf
The FRED Low Vf series offers improved forward voltage characteristics and breakdown voltages up to 1200V.
PropertyValue
VRRM [Rect] (V)
600
IFAV [Diode] (A)
60
TC (°C)
75
IFSM (A)
550
TVJM (°C)
150
RthJC (K/W)
0.7
RthCH (K/W)
0.1
trr (ns)
100
IRM (A)
10
di/dt (A/µs)
400
Package Type
SOT-227B (minibloc)

DSEI2X61-06C Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DSEI2X61-06CPwr Diode Disc-FRED SOT-227B (minibloc)

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.