background-waves

DSEI30-10A

Product Status| Activei

DSEI30-10A

Power Diode Discretes-FRED TO-247AD | Series: FRED low Vf
The FRED Low Vf series offers improved forward voltage characteristics and breakdown voltages up to 1200V.
PropertyValue
VRRM [Rect] (V)
1000
IFAV [Diode] (A)
30
TC (°C)
90
IFSM (A)
200
TVJM (°C)
150
RthJC (K/W)
0.8
RthCH (K/W)
0.25
trr (ns)
90
IRM (A)
9
di/dt (A/µs)
200
Package Type
TO-247AD

DSEI30-10A Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DSEI30-10APower Diode Discretes-FRED TO-247AD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.