background-waves

DSEI8-06AS

Product Status| Activei

DSEI8-06AS

Power Diode Discretes-FRED TO-263D2 | Series: FRED low Vf
The FRED Low Vf series offers improved forward voltage characteristics and breakdown voltages up to 1200V.
PropertyValue
VRRM [Rect] (V)
600
IFAV [Diode] (A)
8
TC (°C)
115
IFSM (A)
100
TVJM (°C)
150
RthJC (K/W)
2.5
RthCH (K/W)
0.25
trr (ns)
60
IRM (A)
2.5
di/dt (A/µs)
100
Package Type
TO-263AB (D2Pak)

DSEI8-06AS Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DSEI8-06AS-TRLPower Diode Discretes-FRED TO-263D2
DSEI8-06AS-TUBPower Diode Discretes-FRED TO-263D2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.