background-waves

DSEK60-06A

Product Status| Activei

DSEK60-06A

Power Diode Discretes-FRED TO-247AD | Series: FRED low Vf
The FRED Low Vf series offers improved forward voltage characteristics and breakdown voltages up to 1200V.
PropertyValue
VRRM [Rect] (V)
600
IFAV [Diode] (A)
30
TC (°C)
110
IFSM (A)
300
TVJM (°C)
150
RthJC (K/W)
0.8
RthCH (K/W)
0.25
trr (ns)
80
IRM (A)
5.5
di/dt (A/µs)
200
Package Type
TO-247AD

DSEK60-06A Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DSEK60-06APower Diode Discretes-FRED TO-247ADPdf IconREACH_SVHC Declaration (Contain)_DSEK60-06AContains

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.