background-waves

DPJ50XS1800NA

Product Status| Activei

DPJ50XS1800NA

Pwr Diode Disc-FRED SOT-227B (minibloc) | Series: HiperDynFRED
The HiperDynFRED series offers improved forward voltage characteristics and breakdown voltages up to 1200V.
PropertyValue
VRRM [Rect] (V)
1800
IFAV [Diode] (A)
25
TC (°C)
90
IFSM (A)
250
TVJM (°C)
150
RthJC (K/W)
0.4
RthCH (K/W)
0.1
trr (ns)
30
IRM (A)
9
di/dt (A/µs)
400
Package Type
SOT-227B (minibloc)

DPJ50XS1800NA Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DPJ50XS1800NAPwr Diode Disc-FRED SOT-227B (minibloc)

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.