background-waves

DSEP15-12CR

Product Status| Activei

DSEP15-12CR

Power Diode Discretes-FRED ISOPLUS247 | Series: HiperDynFRED
The HiperDynFRED series offers improved forward voltage characteristics and breakdown voltages up to 1200V.
PropertyValue
VRRM [Rect] (V)
1200
IFAV [Diode] (A)
15
TC (°C)
135
IFSM (A)
110
TVJM (°C)
175
RthJC (K/W)
1
RthCH (K/W)
0.25
trr (ns)
15
IRM (A)
10
di/dt (A/µs)
600
Package Type
ISOPLUS247

DSEP15-12CR Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DSEP15-12CRPower Diode Discretes-FRED ISOPLUS247

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.