background-waves

DSS17-06CR

Product Status| Obsoletei

DSS17-06CR

Power Diode Disc-Schottky ISOPLUS247 | Series: HiperDynFRED
The HiperDynFRED series offers improved forward voltage characteristics and breakdown voltages up to 1200V.
PropertyValue
VRRM [Rect] (V)
600
IFAV [Diode] (A)
17
TC (°C)
95
IFSM (A)
200
TVJM (°C)
175
RthJC (K/W)
1.4
RthCH (K/W)
0.25
trr (ns)
45
IRM (A)
4
di/dt (A/µs)
30
Package Type
ISOPLUS247

DSS17-06CR Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DSS17-06CRPower Diode Disc-Schottky ISOPLUS247

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.