background-waves

DPG10I400PM

Product Status| Activei

DPG10I400PM

Power Diode Discretes-FRED TO-220AC | Series: HiperFRED extreme Fast
The FRED Low Vf series offers improved forward voltage characteristics and breakdown voltages up to 1200V.
PropertyValue
VRRM [Rect] (V)
400
IFAV [Diode] (A)
10
TC (°C)
125
IFSM (A)
150
TVJM (°C)
175
RthJC (K/W)
4.4
RthCH (K/W)
0.5
trr (ns)
45
IRM (A)
4
di/dt (A/µs)
200
Package Type
TO-220ACFP

DPG10I400PM Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DPG10I400PMPower Diode Discretes-FRED TO-220AC

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.