background-waves

DPG30P300PJ

Product Status| Activei

DPG30P300PJ

Power Diode Discretes-FRED ISOPLUS220 | Series: HiperFRED extreme Fast
The FRED Low Vf series offers improved forward voltage characteristics and breakdown voltages up to 1200V.
PropertyValue
VRRM [Rect] (V)
300
IFAV [Diode] (A)
30
TC (°C)
135
IFSM (A)
450
TVJM (°C)
175
RthJC (K/W)
1.05
RthCH (K/W)
0.5
trr (ns)
35
IRM (A)
3
di/dt (A/µs)
200
Package Type
ISOPLUS220AB

DPG30P300PJ Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DPG30P300PJPower Diode Discretes-FRED ISOPLUS220

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.