background-waves

DPG60B600LB

Product Status| Activei

DPG60B600LB

Bipolar Module-Bridge Rectifier SMPD-B | Series: HiperFRED extreme Fast
info
The FRED Low Vf series offers improved forward voltage characteristics and breakdown voltages up to 1200V.
PropertyValue
VRRM [Rect] (V)
600
IFAV [Diode] (A)
60
TC (°C)
125
IFSM (A)
250
TVJM (°C)
175
RthJC (K/W)
1.1
trr (ns)
40
IRM (A)
5.5
di/dt (A/µs)
400
Package Type
SMPD-B

DPG60B600LB Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DPG60B600LB-TRRBipolar Module-Bridge Rectifier SMPD-B
DPG60B600LB-TUBBipolar Module-Bridge Rectifier SMPD-B

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.