background-waves

DPG60IM300PC

Product Status| Activei

DPG60IM300PC

Power Diode Discretes-FRED TO-263D2 | Series: HiperFRED extreme Fast
The FRED Low Vf series offers improved forward voltage characteristics and breakdown voltages up to 1200V.
PropertyValue
VRRM [Rect] (V)
300
IFAV [Diode] (A)
60
TC (°C)
135
IFSM (A)
550
TVJM (°C)
175
RthJC (K/W)
0.45
RthCH (K/W)
0.25
trr (ns)
35
IRM (A)
3.5
di/dt (A/µs)
200
Package Type
TO-263AB (D2Pak)

DPG60IM300PC Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DPG60IM300PC-TRLPower Diode Discretes-FRED TO-263D2
DPG60IM300PC-TUBPower Diode Discretes-FRED TO-263D2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.