background-waves

DSEC59-06BC

Product Status| Activei

DSEC59-06BC

Power Diode Discretes-FRED ISOPLUS220 | Series: HiperFRED extreme Fast
The FRED Low Vf series offers improved forward voltage characteristics and breakdown voltages up to 1200V.
PropertyValue
VRRM [Rect] (V)
600
IFAV [Diode] (A)
30
TC (°C)
110
IFSM (A)
250
TVJM (°C)
175
RthJC (K/W)
1.1
RthCH (K/W)
0.5
trr (ns)
25
IRM (A)
2.5
di/dt (A/µs)
200
Package Type
ISOPLUS220AB

DSEC59-06BC Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DSEC59-06BCPower Diode Discretes-FRED ISOPLUS220

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.