background-waves

DSEP30-06B

Product Status| Activei

DSEP30-06B

Power Diode Discretes-FRED TO-247AD | Series: HiperFRED extreme Fast
The FRED Low Vf series offers improved forward voltage characteristics and breakdown voltages up to 1200V.
PropertyValue
VRRM [Rect] (V)
600
IFAV [Diode] (A)
30
TC (°C)
120
IFSM (A)
250
TVJM (°C)
175
RthJC (K/W)
0.9
RthCH (K/W)
0.25
trr (ns)
25
IRM (A)
2.5
di/dt (A/µs)
200
Package Type
TO-247AD

DSEP30-06B Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DSEP30-06BPower Diode Discretes-FRED TO-247ADPdf IconREACH_SVHC Declaration (Contain)_DSEP30-06BContains

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.