background-waves

DSEP6-06BS

Product Status| Activei

DSEP6-06BS

Power Diode Discretes-FRED TO-252D | Series: HiperFRED extreme Fast
The FRED Low Vf series offers improved forward voltage characteristics and breakdown voltages up to 1200V.
PropertyValue
VRRM [Rect] (V)
600
IFAV [Diode] (A)
6
TC (°C)
140
IFSM (A)
40
TVJM (°C)
175
RthJC (K/W)
2.8
RthCH (K/W)
0.5
trr (ns)
15
IRM (A)
1.5
di/dt (A/µs)
200
Package Type
TO-252AA (DPak)

DSEP6-06BS Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DSEP6-06BS-TRLPower Diode Discretes-FRED TO-252D
DSEP6-06BS-TUBPower Diode Discretes-FRED TO-252D

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.