background-waves

DSEP60-12B

Product Status| Activei

DSEP60-12B

Power Diode Discretes-FRED TO-247AD | Series: HiperFRED extreme Fast
The FRED Low Vf series offers improved forward voltage characteristics and breakdown voltages up to 1200V.
PropertyValue
VRRM [Rect] (V)
1200
IFAV [Diode] (A)
60
TC (°C)
110
IFSM (A)
500
TVJM (°C)
175
RthJC (K/W)
0.45
RthCH (K/W)
0.25
trr (ns)
65
IRM (A)
11
di/dt (A/µs)
200
Package Type
TO-247AD

DSEP60-12B Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DSEP60-12BPower Diode Discretes-FRED TO-247AD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.