background-waves

DPF120C600HB

Product Status| Activei

DPF120C600HB

Power Diode Discretes-FRED TO-247AD | Series: HiperFRED Low Vf
info

The HiperFRED Low Vf series offers improved forward voltage characteristics and breakdown voltages up to 1200V.

PropertyValue
VRRM [Rect] (V)
600
IFAV [Diode] (A)
60
TC (°C)
95
IFSM (A)
500
TVJM (°C)
175
RthJC (K/W)
0.7
RthCH (K/W)
0.25
trr (ns)
40
IRM (A)
20
di/dt (A/µs)
800
Package Type
TO-247AD

DPF120C600HB Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DPF120C600HBPower Diode Discretes-FRED TO-247AD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.