background-waves

DPF80C200HB

Product Status| Activei

DPF80C200HB

Power Diode Discretes-FRED TO-247AD | Series: HiperFRED Low Vf
The HiperFRED Low Vf series offers improved forward voltage characteristics and breakdown voltages up to 1200V.
PropertyValue
VRRM [Rect] (V)
200
IFAV [Diode] (A)
40
TC (°C)
145
IFSM (A)
560
TVJM (°C)
175
RthJC (K/W)
0.7
RthCH (K/W)
0.25
trr (ns)
55
IRM (A)
6
di/dt (A/µs)
200
Package Type
TO-247AD

DPF80C200HB Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DPF80C200HBPower Diode Discretes-FRED TO-247AD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.