background-waves

DPS120I1200HA

Product Status| Activei

DPS120I1200HA

FRED 1200V 120A TO-247B | Series: HiperFRED Low Vf
info
PropertyValue
Avalanche Rated Diode
No
Configuration
Common Cathode
Reverse Current IR (µA)
0.0001
IFSM 10ms Half Sine Wave (A)
1000
RthJC (K/W)
0.25
IF(AV)
120
TJ Max (°C)
150
Peak Forward Surge Current IFSM (A)
1000
VRRM (V)
1200
VRRM [Diode] (V)
1200
AEC-Q101 Qualified
No
Vf (V)
2.3
Forward Continuous Current IF (A)
120
  • Planar passivated chips​
  • Very low reverse leakage​current (IR)
  • Good thermal behavior ​(Rth(j-c)
  • Very short recovery ​time (trr)
  • Stable long-term reliability
  • Low standby losses
  • Higher current-handling capability
  • High efficiency in switching

DPS120I1200HA Applications

Highlights Section

  • EV Infrastructure: Switch-mode​power supplies
  • Data Centers: Uninterruptible
  • Power Supplies
  • Renewable Energy: Solar inverters​

DPS120I1200HA Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DPS120I1200HAFRED 1200V 120A TO-247B

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.