background-waves

DPS30I600HA

Product Status| Activei

DPS30I600HA

Power Diode Discretes-FRED TO-247AD | Series: HiperFRED Low Vf
PropertyValue
Avalanche Rated Diode
No
Configuration
Single
RthJC (K/W)
0.45
IF(AV)
30
Peak Forward Surge Current IFSM (A)
450
VRRM (V)
600
AEC-Q101 Qualified
No
Vf (V)
1.45
trr,typ (µs)
120

DPS30I600HA Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DPS30I600HAPower Diode Discretes-FRED TO-247AD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.