background-waves

DPU30I1200PA

Product Status| Activei

DPU30I1200PA

"FRED,1200V,30A, TO-220(SPS)" | Series: HiperFRED Low Vf
info
PropertyValue
Avalanche Rated Diode
No
Configuration
Single
Reverse Current IR (µA)
0.00002
IFSM 10ms Half Sine Wave (A)
250
RthJC (K/W)
0.44
IF(AV)
30
TJ Max (°C)
150
Peak Forward Surge Current IFSM (A)
250
VRRM (V)
1200
VRRM [Diode] (V)
1200
AEC-Q101 Qualified
No
Vf (V)
2.4
Forward Continuous Current IF (A)
30
  • Planar passivated chips
  • Very low reverse leakage​current (IR)
  • Good thermal behavior ​(Rth(j-c)
  • Very short recovery ​time (trr)
  • Stable long-term reliability
  • Low standby losses
  • Higher current-handling capability
  • High efficiency in switching

DPU30I1200PA Applications

Highlights Section

  • EV Infrastructure: Switch-mode​power supplies
  • Data Centers: Uninterruptible
  • Power Supplies
  • Renewable Energy: Solar inverters​​

DPU30I1200PA Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DPU30I1200PA"FRED,1200V,30A, TO-220(SPS)"

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.