background-waves

DPU60I1200HA

Product Status| Activei

DPU60I1200HA

Power Diode Discretes-FRED TO-247AD | Series: HiperFRED Low Vf
info
Power Diode Discretes-FRED TO-247AD | Series: HiperFRED Low Vf
PropertyValue
VRRM [Rect] (V)
1200
IFAV [Diode] (A)
60
TC (°C)
110
IFSM (A)
600
TVJM (°C)
150
RthJC (K/W)
0.29
trr (ns)
140
IRM (A)
11.1
di/dt (A/µs)
200
Ave_Continuous_Current_Amp
60

DPU60I1200HA Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DPU60I1200HAPower Diode Discretes-FRED TO-247AD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.