background-waves

DPU60I600HA

Product Status| Activei

DPU60I600HA

Power Diode Discretes-FRED TO-247AD | Series: HiperFRED Low Vf
info
PropertyValue
Avalanche Rated Diode
No
Configuration
Common Cathode
Reverse Current IR (µA)
0.00002
IFSM 10ms Half Sine Wave (A)
650
RthJC (K/W)
0.24
IF(AV)
60
TJ Max (°C)
150
Peak Forward Surge Current IFSM (A)
650
VRRM (V)
600
VRRM [Diode] (V)
600
AEC-Q101 Qualified
No
Vf (V)
1.7
Forward Continuous Current IF (A)
60
  • Planar passivated chips
  • Very low reverse leakage​current (IR)
  • Good thermal behavior ​(Rth(j-c) )
  • Very short recovery ​time (trr)
  • Stable long-term reliability
  • Low standby losses
  • Higher current-handling capability
  • High efficiency in switching

DPU60I600HA Applications

Highlights Section

  • EV Infrastructure: Switch-mode​power supplies
  • Data Centers: Uninterruptible
  • Power Supplies
  • Renewable Energy: Solar inverters

DPU60I600HA Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DPU60I600HAPower Diode Discretes-FRED TO-247AD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.