background-waves

DSEC16-12AS

Product Status| Activei

DSEC16-12AS

Power Diode Discretes-FRED TO-263D2 | Series: HiperFRED Low Vf
The HiperFRED Low Vf series offers improved forward voltage characteristics and breakdown voltages up to 1200V.
PropertyValue
VRRM [Rect] (V)
1200
IFAV [Diode] (A)
8
TC (°C)
135
IFSM (A)
40
TVJM (°C)
175
RthJC (K/W)
2.5
RthCH (K/W)
0.25
trr (ns)
40
IRM (A)
4
di/dt (A/µs)
200
Package Type
TO-263AB (D2Pak)

DSEC16-12AS Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DSEC16-12AS-TRLPower Diode Discretes-FRED TO-263D2
DSEC16-12AS-TUBPower Diode Discretes-FRED TO-263D2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.