background-waves

DSEE55-24N1F

Product Status| Activei

DSEE55-24N1F

Power Diode Discretes-FRED i4-Pac | Series: HiperFRED Low Vf
The HiperFRED Low Vf series offers improved forward voltage characteristics and breakdown voltages up to 1200V.
PropertyValue
VRRM [Rect] (V)
1200
IFAV [Diode] (A)
60
TC (°C)
110
IFSM (A)
800
TVJM (°C)
175
RthJC (K/W)
0.6
RthCH (K/W)
0.2
trr (ns)
85
IRM (A)
13
di/dt (A/µs)
200
Package Type
i4-Pac (3sym)

DSEE55-24N1F Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DSEE55-24N1FPower Diode Discretes-FRED i4-Pac

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.