background-waves

DSEP29-06A

Product Status| Activei

DSEP29-06A

Power Diode Discretes-FRED TO-220AC | Series: HiperFRED Low Vf
The HiperFRED Low Vf series offers improved forward voltage characteristics and breakdown voltages up to 1200V.
PropertyValue
VRRM [Rect] (V)
600
IFAV [Diode] (A)
30
TC (°C)
135
IFSM (A)
250
TVJM (°C)
175
RthJC (K/W)
0.9
RthCH (K/W)
0.5
trr (ns)
35
IRM (A)
6
di/dt (A/µs)
200
Package Type
TO-220AC

DSEP29-06A Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DSEP29-06APower Diode Discretes-FRED TO-220AC

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.