background-waves

DSEP60-12AZ

Product Status| Activei

DSEP60-12AZ

Power Diode Discretes-FRED TO-268AA | Series: HiperFRED Low Vf
The HiperFRED Low Vf series offers improved forward voltage characteristics and breakdown voltages up to 1200V.
PropertyValue
VRRM [Rect] (V)
1200
IFAV [Diode] (A)
60
TC (°C)
115
IFSM (A)
500
TVJM (°C)
175
RthJC (K/W)
0.45
RthCH (K/W)
0.15
trr (ns)
80
IRM (A)
13
di/dt (A/µs)
200
Package Type
TO-268AA (D3Pak) (2HV)

DSEP60-12AZ Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DSEP60-12AZ-TUBPower Diode Discretes-FRED TO-268AA

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.