background-waves

DSEP75-06AR

Product Status| Activei

DSEP75-06AR

Power Diode Discretes-FRED ISOPLUS247 | Series: HiperFRED Low Vf
The HiperFRED Low Vf series offers improved forward voltage characteristics and breakdown voltages up to 1200V.
PropertyValue
VRRM [Rect] (V)
600
IFAV [Diode] (A)
75
TC (°C)
115
IFSM (A)
1000
TVJM (°C)
175
RthJC (K/W)
0.5
RthCH (K/W)
0.25
trr (ns)
35
IRM (A)
6.5
di/dt (A/µs)
200
Package Type
ISOPLUS247

DSEP75-06AR Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DSEP75-06ARPower Diode Discretes-FRED ISOPLUS247

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.