background-waves

M4305TJ240

Product Status| Activei

M4305TJ240

| Series: Soft Recovery Capsule Type
info

Our soft recovery diodes are available with a range of reverse recovery characteristics tailored to meet the requirements of both freewheeling and snubber applications. These devices are available with blocking voltages up to 6kV and average currents up to 2413A. 24mm to 75mm diameter silicon slices. These parts are particularly suitable where soft recovery is required, such as RCD snubbers, voltage clamping and snubberless applications.

For additional technical details, please contact support .

PropertyValue
TJ Max (°C)
125
Package Type
W89
VRRM [Diode] (V)
2400
IFAV @ TK = 55 ° (A)
4305
IFSM 10ms Half Sine Wave (A)
49000
I2t [Diode] (A2s)
12.0 x 10⁶
trr,typ (µs)
5
Qrr (µC)
2500
V0 (V)
1.104
rS (mΩ)
0.087
RthJK 180 °C Sine Wave (K/W)
0.008

M4305TJ240 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
M4305TJ240

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.