background-waves

DH20-18A

Product Status| Activei

DH20-18A

Power Diode Discretes-Sonic TO-247AD | Series: SONIC
The SONIC series offers improved reverse recovery characteristics with hard turn-off capability and breakdown voltages up to 1800V.
PropertyValue
VRRM [Rect] (V)
1800
IFAV [Diode] (A)
20
TC (°C)
95
IFSM (A)
150
TVJM (°C)
150
RthJC (K/W)
0.9
RthCH (K/W)
0.25
trr (ns)
300
IRM (A)
22
di/dt (A/µs)
400
Package Type
TO-247AD

DH20-18A Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DH20-18APower Diode Discretes-Sonic TO-247ADPdf IconCoC_RoHS9_DH20-18A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.