background-waves

DH60-16A

Product Status| Activei

DH60-16A

Power Diode Discretes-Sonic TO-247AD | Series: SONIC
The SONIC series offers improved reverse recovery characteristics with hard turn-off capability and breakdown voltages up to 1800V.
PropertyValue
VRRM [Rect] (V)
1600
IFAV [Diode] (A)
60
TC (°C)
100
IFSM (A)
700
TVJM (°C)
150
RthJC (K/W)
0.3
RthCH (K/W)
0.25
trr (ns)
230
IRM (A)
60
di/dt (A/µs)
800
Package Type
TO-247AD

DH60-16A Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DH60-16APower Diode Discretes-Sonic TO-247AD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.