background-waves

DHG10I1200PM

Product Status| Activei

DHG10I1200PM

Power Diode Discretes-Sonic TO-220AC | Series: SONIC
The SONIC series offers improved reverse recovery characteristics with hard turn-off capability and breakdown voltages up to 1800V.
PropertyValue
VRRM [Rect] (V)
1200
IFAV [Diode] (A)
10
TC (°C)
30
IFSM (A)
65
TVJM (°C)
150
RthJC (K/W)
4
RthCH (K/W)
0.5
trr (ns)
75
IRM (A)
8
di/dt (A/µs)
350
Package Type
TO-220ACFP

DHG10I1200PM Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DHG10I1200PMPower Diode Discretes-Sonic TO-220AC

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.