background-waves

DHG10IM1800UZ

Product Status| Activei

DHG10IM1800UZ

SONIC-1800V-10A- DPak-HV-Tube | Series: SONIC
The SONIC series offers improved reverse recovery characteristics with hard turn-off capability and breakdown voltages up to 1800V.
PropertyValue
VRRM [Rect] (V)
1800
IFAV [Diode] (A)
10
TC (°C)
110
IFSM (A)
60
TVJM (°C)
175
RthJC (K/W)
1.5
RthCH (K/W)
0.5
trr (ns)
260
di/dt (A/µs)
350
Package Type
TO-252 (DPak)

DHG10IM1800UZ Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DHG10IM1800UZ-TRLSONIC-1800V-10A- DPak-HV-Reel
DHG10IM1800UZ-TUBSONIC-1800V-10A- DPak-HV-Tube

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.