background-waves

DHG30I600HA

Product Status| Activei

DHG30I600HA

Power Diode Discretes-Sonic TO-247AD | Series: SONIC
The SONIC series offers improved reverse recovery characteristics with hard turn-off capability and breakdown voltages up to 1800V.
PropertyValue
VRRM [Rect] (V)
600
IFAV [Diode] (A)
30
TC (°C)
85
IFSM (A)
200
TVJM (°C)
150
RthJC (K/W)
0.7
RthCH (K/W)
0.25
trr (ns)
40
IRM (A)
13
di/dt (A/µs)
600
Package Type
TO-247AD

DHG30I600HA Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DHG30I600HAPower Diode Discretes-Sonic TO-247AD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.