background-waves

DHG30IM600PC

Product Status| Activei

DHG30IM600PC

Power Diode Discretes-Sonic TO-263D2 | Series: SONIC
The SONIC series offers improved reverse recovery characteristics with hard turn-off capability and breakdown voltages up to 1800V.
PropertyValue
VRRM [Rect] (V)
600
IFAV [Diode] (A)
30
TC (°C)
95
IFSM (A)
200
TVJM (°C)
150
RthJC (K/W)
0.7
RthCH (K/W)
0.25
trr (ns)
40
di/dt (A/µs)
600
Package Type
TO-263AB (D2Pak)

DHG30IM600PC Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DHG30IM600PC-TRLPower Diode Discretes-Sonic TO-263D2
DHG30IM600PC-TUBPower Diode Discretes-Sonic TO-263D2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.