background-waves

DHG40B1200LB

Product Status| Activei

DHG40B1200LB

Bipolar Module-Bridge Rectifier SMPD-B | Series: SONIC
info
The SONIC series offers improved reverse recovery characteristics with hard turn-off capability and breakdown voltages up to 1800V.
PropertyValue
VRRM [Rect] (V)
1200
IFAV [Diode] (A)
34
TC (°C)
80
IFSM (A)
150
TVJM (°C)
150
RthJC (K/W)
1.5
RthCH (K/W)
0.5
trr (ns)
150
di/dt (A/µs)
600
Package Type
SMPD-B

DHG40B1200LB Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DHG40B1200LB-TRRBipolar Module-Bridge Rectifier SMPD-B

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.