background-waves

DHG40I4500KO

Product Status| Activei

DHG40I4500KO

Power Diode Discretes-Sonic ISOPLUS264 | Series: SONIC
The SONIC series offers improved reverse recovery characteristics with hard turn-off capability and breakdown voltages up to 1800V.
PropertyValue
VRRM [Rect] (V)
4500
IFAV [Diode] (A)
43
TC (°C)
80
IFSM (A)
600
TVJM (°C)
150
RthJC (K/W)
0.5
RthCH (K/W)
0.15
trr (ns)
1450
IRM (A)
80
di/dt (A/µs)
800
Package Type
ISOPLUS264 (2HV)

DHG40I4500KO Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DHG40I4500KOPower Diode Discretes-Sonic ISOPLUS264

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.