background-waves

DHG60U1200LB

Product Status| Activei

DHG60U1200LB

Bipolar Module-Bridge Rectifier SMPD-B | Series: SONIC
info
The SONIC series offers improved reverse recovery characteristics with hard turn-off capability and breakdown voltages up to 1800V.
PropertyValue
VRRM [Rect] (V)
1200
IFAV [Diode] (A)
60
TC (°C)
80
IFSM (A)
200
TVJM (°C)
150
RthJC (K/W)
1.2
trr (ns)
160
di/dt (A/µs)
600
Package Type
SMPD-B

DHG60U1200LB Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DHG60U1200LB-TRRBipolar Module-Bridge Rectifier SMPD-B

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.