background-waves

Series: High Voltage Diode ≥2000V

Comes with a broad variety of packages and breakdown voltages of 2200V
Product Status| Activei
info
The discrete High Voltage Diode series comes with a broad variety of packages and breakdown voltages of 2200V.
  • Improved thermal behaviour
  • Very low forward voltage drop
  • Very low leakage current

High Voltage Diode ≥2000V Parts

FiltersFilters