background-waves

DNA30E2200FE

Product Status| Activei

DNA30E2200FE

Power Diode Discretes-Rectifier i4-Pac | Series: High Voltage Diode ≥2000V
The discrete High Voltage Diode series comes with a broad variety of packages and breakdown voltages of 2200V.
PropertyValue
Status
Active
VRRM [Rect] (V)
2200
TC (°C)
110
IFSM (A)
370
TVJM (°C)
175
VFO (V)
0.83
rF (mΩ)
12.8
RthJC (K/W)
1.35
RthCH (K/W)
0.2
IFAV [Diode] (A)
30
Package Type
i4-Pac (2HV)

DNA30E2200FE Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DNA30E2200FEPower Diode Discretes-Rectifier i4-Pac

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.