background-waves

DNA30E2200PZ

Product Status| Activei

DNA30E2200PZ

Power Diode Discretes-Rectifier TO-263D2 | Series: High Voltage Diode ≥2000V
info
The discrete High Voltage Diode series comes with a broad variety of packages and breakdown voltages of 2200V.
PropertyValue
Status
Active
VRRM [Rect] (V)
2200
TC (°C)
140
IFSM (A)
370
TVJM (°C)
175
VFO (V)
0.83
rF (mΩ)
13.4
RthJC (K/W)
0.7
RthCH (K/W)
0.25
IFAV [Diode] (A)
30
Package Type
TO-263AB (D2Pak) (2HV)

DNA30E2200PZ Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DNA30E2200PZ-TRLPower Diode Discretes-Rectifier TO-263D2
DNA30E2200PZ-TUBPower Diode Discretes-Rectifier TO-263D2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.