background-waves

DK010S3ARP

Product Status| Activei

DK010S3ARP

Rectifier 1000V DO-214AB TR13 RoHS | Series: Standard Diode up to 1800V
info
This silicon rectifier features glass-passivated junctions for enhanced stability and is assembled in a small-size DO-214AB package which supports automated assembly. This device features PPAP-3.
PropertyValue
Status
Active
IRM @25°C
5
I2t
425
Ifav
10
IRM @125°C
300
VRRM (V)
1000
  • Reverse leakage current, IR ≤ 5 μA @ 25 ºC
  • Forward voltage, VF ≤ 1.2 V @ 25 ºC
  • Increased maximum virtual junction temperature from 125 ºC to 150 ºC
  • AEC-Q101 qualified and PPAP capable
  • Low standby losses
  • High efficiency
  • Higher current in the same package
  • Ensures compliance with automotive industry standards

DK010S3ARP Applications

Highlights Section

  • On-board charger
  • Reverse polarity protection and freewheeling in BMS
  • Switch mode power supplies (SMPS)

DK010S3ARP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DK010S3ARPRectifier 1000V DO-214AB TR13 RoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.