background-waves

DMA10P1600PZ

Product Status| Activei

DMA10P1600PZ

Power Diode Discretes-Rectifier TO-263D2 | Series: Standard Diode up to 1800V
The discrete Standard Diode series comes with a broad variety of packages and breakdown voltages up to 1800V.
PropertyValue
Status
Active
VRRM [Rect] (V)
1600
TC (°C)
150
IFSM (A)
120
TVJM (°C)
175
VFO (V)
0.82
rF (mΩ)
37
RthJC (K/W)
1.5
RthCH (K/W)
0.25
IFAV [Diode] (A)
10
Package Type
TO-263AB (D2Pak) (2HV)

DMA10P1600PZ Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DMA10P1600PZ-TRLPower Diode Discretes-Rectifier TO-263D2
DMA10P1600PZ-TUBPower Diode Discretes-Rectifier TO-263D2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.