background-waves

DMA10P1600UZ

Product Status| Activei

DMA10P1600UZ

Power Diode Discretes-Rectifier TO-252D | Series: Standard Diode up to 1800V
The discrete Standard Diode series comes with a broad variety of packages and breakdown voltages up to 1800V.
PropertyValue
Status
Active
VRRM [Rect] (V)
1600
TC (°C)
140
IFSM (A)
100
TVJM (°C)
175
VFO (V)
0.9
rF (mΩ)
37
RthJC (K/W)
2
RthCH (K/W)
0.5
IFAV [Diode] (A)
10
Package Type
TO-252AA (DPak) (2HV)

DMA10P1600UZ Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DMA10P1600UZ-TRLPower Diode Discretes-Rectifier TO-252D
DMA10P1600UZ-TUBPower Diode Discretes-Rectifier TO-252D

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.