background-waves

DSI30-12A

Product Status| Activei

DSI30-12A

Power Diode Discretes-Rectifier TO-220AC | Series: Standard Diode up to 1800V
The discrete Standard Diode series comes with a broad variety of packages and breakdown voltages up to 1800V.
PropertyValue
Status
Active
VRRM [Rect] (V)
1200
TC (°C)
130
IFSM (A)
300
TVJM (°C)
175
VFO (V)
0.82
rF (mΩ)
14.1
RthJC (K/W)
0.9
RthCH (K/W)
0.5
IFAV [Diode] (A)
30
Package Type
TO-220AC

DSI30-12A Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DSI30-12APower Diode Discretes-Rectifier TO-220AC

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.