background-waves

DSI45-08A

Product Status| Activei

DSI45-08A

Power Diode Discretes-Rectifier TO-247AD | Series: Standard Diode up to 1800V
The discrete Standard Diode series comes with a broad variety of packages and breakdown voltages up to 1800V.
PropertyValue
Status
Active
VRRM [Rect] (V)
800
TC (°C)
130
IFSM (A)
480
TVJM (°C)
175
VFO (V)
0.81
rF (mΩ)
9.1
RthJC (K/W)
0.55
RthCH (K/W)
0.25
IFAV [Diode] (A)
45
Package Type
TO-247AD

DSI45-08A Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DSI45-08APower Diode Discretes-Rectifier TO-247AD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.