background-waves

DSP8-08A

Product Status| Activei

DSP8-08A

PwrDiodeDisc-Rectifier TO-220AB/TO-220FP | Series: Standard Diode up to 1800V
The discrete Standard Diode series comes with a broad variety of packages and breakdown voltages up to 1800V.
PropertyValue
Status
Active
VRRM [Rect] (V)
800
TC (°C)
160
IFSM (A)
120
TVJM (°C)
175
VFO (V)
0.79
rF (mΩ)
33
RthJC (K/W)
1.5
RthCH (K/W)
0.5
IFAV [Diode] (A)
8
Package Type
TO-220AB

DSP8-08A Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DSP8-08APwrDiodeDisc-Rectifier TO-220AB/TO-220FP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.