background-waves

DSA120C150QB

Product Status| Activei

DSA120C150QB

Power Diode Discretes-Schottky TO-3P (3) | Series: Schottky Low leakage
The Schottky Low leakage series offers various packages with improved leakage currents and breakdown voltages up to 200V.
PropertyValue
Status
Active
VRRM [Rect] (V)
150
TC (°C)
150
TVJM (°C)
175
RthJC (K/W)
0.4
IFAV [Diode] (A)
60
Package Type
TO-3P

DSA120C150QB Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DSA120C150QBPower Diode Discretes-Schottky TO-3P (3)

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.