background-waves

DSA120X150LB

Product Status| Obsoletei

DSA120X150LB

Bipolar Module - Diode SMPD-B | Series: Schottky Low leakage
info
The Schottky Low leakage series offers various packages with improved leakage currents and breakdown voltages up to 200V.
PropertyValue
Status
Obsolete
VRRM [Rect] (V)
150
TC (°C)
135
TVJM (°C)
175
RthJC (K/W)
0.8
IFAV [Diode] (A)
75
Package Type
SMPD-B

DSA120X150LB Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DSA120X150LB-TRRBipolar Module - Diode SMPD-B
DSA120X150LB-TUBBipolar Module - Diode SMPD-B

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.