background-waves

DSA15IM200UC

Product Status| Activei

DSA15IM200UC

Power Diode Discretes-Schottky TO-252D | Series: Schottky Low leakage
info
The Schottky Low leakage series offers various packages with improved leakage currents and breakdown voltages up to 200V.
PropertyValue
Status
Active
VRRM [Rect] (V)
200
TC (°C)
150
TVJM (°C)
175
RthJC (K/W)
2
IFAV [Diode] (A)
15
Package Type
TO-252AA (DPak)

DSA15IM200UC Resources

Showing 1 to 2 of 2 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DSA15IM200UC-TRLPower Diode Discretes-Schottky TO-252DPdf IconREACH_SVHC Declaration (Contain)_DSA15IM200UC-TRLContains
DSA15IM200UC-TUBPower Diode Discretes-Schottky TO-252D

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.