background-waves

DSA30C150PC

Product Status| Activei

DSA30C150PC

Power Diode Discretes-Schottky TO-263D2 | Series: Schottky Low leakage
info
The Schottky Low leakage series offers various packages with improved leakage currents and breakdown voltages up to 200V.
PropertyValue
Status
Active
VRRM [Rect] (V)
150
TC (°C)
155
TVJM (°C)
175
RthJC (K/W)
1.75
IFAV [Diode] (A)
15
Package Type
TO-263AB (D2Pak)

DSA30C150PC Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DSA30C150PC-TRLPower Diode Discretes-Schottky TO-263D2
DSA30C150PC-TUBPower Diode Discretes-Schottky TO-263D2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.